??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24730.0251 Grub Screw with Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24730. - Grub Screws with Palm Grip
Bill of material
24730.0251 Grub Screw with Palm Grip
BESTNR
Ref. No.
24730.0251
MAT
Material, screw
Steel mm
D1
63 mm
D2
Thread
M12
L
30 mm
G
Weight
95.0 g
Embedded user actions